167-2208: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    167-2208: Buffer Seal

    Part Number: 167-2208
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type D

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.22
    • Groove Width - A (+/- 0.005inch) (in): 3.64
    • Rod Diameter (in): 3.00
    • Seal Shape: Type D
    earthmoving compactor
    826G II 826H

    motor grader
    24H

    forest products
    574

    wheel-type loader
    962G, 950G, 980H, 980G II 962G II 950G II 980F, 960F, 950F II 980C, 980G

    wheel-type skidder
    518C

    wheel dozer
    824G II 824H

    pipelayer
    589

    integrated toolcarrier
    IT38H, IT62G, IT38G II IT62G II

    excavator
    215D, 349F L 349D, 345D L 349E L VG 352F-VG 345C, 349E L 349F LXE 349D L 215C 349D2 L 5130, 345B L 5130B, 345C L 345B II 219D

    track-type loader
    953C, 963K, 963D

    wheel tractor-scraper
    631E, 637E, 623F, 637G, 631G, 623E

    articulated dump truck
    730, D250E II D300E II 725, D250E

    track-type tractor
    D9R, D6G SR D6R, D6R III D7R, D6R II D7R LGP D7R II D6T, D8R D6N, D6T XL D6N LGP D6G2 LGP D8R II D6G2 XL D6H XL D7R XR D6T LGP D6E D6T XW D5R XL D8N, D7G2 D5R LGP D6E SR D6N XL