311-9358: BEARING-BALL-YM
+ / - Hover over image to Zoom
Other Views

    311-9358: BEARING-BALL-YM

    Part Number: 311-9358
    Brand: Yellowmark
    Retrieving Price.....

    Yellowmark™ Ball Bearing

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Cat® Ball Bearing
    wheel-type loader
    936E, 936, 926, 936F, 966F, 966C, 966F II 950, 930T, 950E, 966E, 930, 972G, 950B, 970F, 930R, G936, 960F, 926E, 980C, 966G, 980B, 920, G916, 992B, 924G, 950B/950E 966D, 916, 980, G926, 910, G910, 950 GC 992, 966R, 938K

    challenger
    65, 65D, 65C, 65B, 70C

    engine - generator set
    3306, 3304, 3304B, 3306B, G3306, 3406, XQG135 G3306B

    wheel-type skidder
    508, 528B, 528, 525, 518, 518C, FB518 120C, 515, 545, 530B

    wheel tractor scrapers
    615CIIOEM

    off-highway truck
    768B, 769B, 769, 772, 773

    engine - machine
    3306, C4.4, 3304, 3054C

    engine - industrial
    C4.4, 3306, 3304, D353E, G3306, D330C, D333C, D342, D353D G342C, 3306B, C7.1, 3054B, 3054C, D342C, 3406, G3304, C6.6, 3054, D353C, G3306B, 3056E, 3304B, 3056, SPF743, SPF343C 3054E, G353D, G3304B

    track-type loader
    931, 973, 977K, 931C II 955L, 951C, 931B, 955K, 973C, 963, 977L, 941, 931C, 933, 951, 951B, 983, 935C, 941B, 935B, 983B, 955 977 935C II 939, 977D

    articulated dump truck
    D25D, D300E, D350D, D300E II D30D, D300B, D250B, D250E II D25C, D350C, D30C, D250E, D300D, D35C

    telehandler
    TH336C, TH407C, RT80, TH357D, TH406C, TH337C, TH3510D, TH408D, RT100

    motor grader
    120B, 14E, 140B, 140H ES 12G, 120G, 160G, 140G, 130G, 14G, 12H, 120, 160H NA 16G, 140H NA 160H, 16, 140H, 12F, 12H NA 163H NA 140, 12H ES 143H, 14H NA 160H ES

    ag tractors
    70C

    material handler
    MH3022, MH3024, MH3026

    wheeled excavator
    M317D2, M315D, M313C, M316C, M316D, M322C, M315D2, M323F M322D, M320F, M320D2, M318D, M322F, M324D2 MH M318F, M318C MH M322D MH M316F, M318D MH M314F, W330B M313D, M318C, M315C, M322D2, M312, M315, M322D2 MH

    paving compactor
    CP-74B CB7, CB-434D, CP-76 CS-76 CB-564D, CP68B, CS64B, CP-64 CS-74B CS78B, CS-74 CP-56B CS-56B CB-64 CP74B, CP-74 CB-534D, CS-54B CB-44B CS-643, CP54B, CP-54B CS68B, CS-64B CW12, CP-653, CB-54 CB-54B CP-56 CS-56 CS74B, CS54B, CP56B, CP76B, CD-54 CP-643, CS-78B CB-534, CB10, CS56B, CP-68B CS-68B CS-79B CS-653, CS-64 CS79B, CB8

    excavator
    E240, M317F, 330 L EL240 215, 235, 235B, 235C, 219, 330-A L 245, 350 L 215B, 229, 235D, 330B L 330-A 350-A 350-A L 229D, 225, M315F, EL300, 215D

    wheel tractor-scraper
    621B, 637G, 627B, 637D, 621F, 633E II 637, 657, 623F, 627E, 633D, 621G, 637E, 631G, 633C, 615C, 631E, 657E, 621E, 639D, 623B, 623G, 627G, 627F, 621R, 621, 611, 637B 641, 657G, 623E, 657B, 651, 666, 651E, 631C, 621S, 627, 615C II 651B, 631D, 623

    earthmoving compactor
    815, 816F, 816, 826C, 825C, 825 816B, 815B, 815F

    generator
    SR4

    vibratory single drum smooth
    CS68B

    engine - truck
    3306, 3306C, 1673C 3306B, 3406, G3306

    petroleum products
    TH48-E70 CX48-P2300 G3306B, TH48-E80

    skidders
    518C, 515, 527GR

    wheel excavators
    M315C, M322C, M318C, M313C

    wheel loaders
    IT28B

    track-type skidder
    517 527 D4HTSK III D5HTSK II 125C 120C

    wheel dozer
    814, 814F, 824S 824C, 814B

    asphalt pavers
    AP1000E

    asphalt paver
    AP655F, AP-300D AP500F, AP555F, AP-1055F AP600F, AP655F L AP-1000E BB-760, AP-1055E AP-600

    integrated toolcarrier
    IT18, IT12, IT18B, IT28B, IT28

    pipelayer
    561C, 571G, 572G, 583K, 583H, 594H, 594, 589, 571F, 561D, 572R, 572F, 578

    track excavators
    E300, 350L, 205LC, 350, 235B

    track-type tractor
    56 D5H XL D5B, D6D, 59 7SU 59L D8H, D7G, D8L, 4P D5C III D5H, 6SU D7H, D6H, D7R, D4E, 6S D6H XL D6R, D4D, D6C, 143 59N 163 56H 7 9U 9S D5, D6D SR 6 D6G2 LGP 8U 6A 153 D6G SR D9G, 9C D8K, 8S D7F, D3, D4H, 3 7S 141 D6H II D6E 140, D5K LGP 9 D9L, D3B, D3C II 8D 4A 8 D4K LGP D3C III 53 D6H XR 58 D6F SR D9H, 9SU 5 3P 8A 5A D4C II D3K LGP 8SU D5C PATLGP 5P D4E SR D4C III D5C PAT 7S LGP 4 D8N, D3C, D4H III D7G2 55, 5S D3K XL 57H D10N, D4H XL 7U D6G2 XL 4S D5K XL D6G, 5A PAT D10T, D4C, 58L D4B, D9N, 57 D6E SR D5C, D10R, 183B 7A D5E, D9E, D4K XL