314-8502: BEARING-BALL-YM
+ / - Hover over image to Zoom
Other Views

    314-8502: BEARING-BALL-YM

    Part Number: 314-8502
    Brand: Yellowmark
    Retrieving Price.....

    Yellowmark™ Ball Bearing

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Cat® Ball Bearing</br>(Double Seal)
    3500
    3512C

    engineer support tractor
    DEUCE, 30/30

    wheel-type loader
    966G II 916, 950B, 980C, 926, 990 II 962G II 966D, 972G II 980G, 950G, 972G, 980F, 988B, 966G, 938G, 950G II 926E, 950F, 950F II 950B/950E 970F, 980F II 990, 962G, 966E, 992C, 988F, 950H, 994D, 950E, 994, 966F, 910, G936, 936E, 966F II 988F II 992G, 992D, G926, 936, G916, 962H, 938G II

    challenger
    65C, 35, 85E, 75E, 75C, 55, 45, 95E, 65E, 75D, 65D, 85D, 85C, 70C

    engine - generator set
    3516, 3412C, 3508, 3516B, 3208, 3512C, G3516E, 3512B, C15, G3520C, 3408, G3516H, 3512, C18, CG137-12, G3516, 3408C, PMG3516 G3520E, G3520H, 3516C, G3516B, G3512, 3412, 3304, 3406C, D379B, G3508, 3306, G3516C, C15 I6 3406B, D398B, G3520B, 3408B, C-12, 3304B, 3306B, 3406, D399, XQG400, 3114

    wheel-type skidder
    528B, 525B, 545, 515, 535B, 530B, 525

    track type tractors
    D8L, D11R, D5, D8RII, D6NXL

    off-highway truck
    797B, 793C, 776B, 777D, 772B, 785D, 769C, 793, 777, 771D, 789, 776C, 777B, 775B, 784C, 776D, 773B, 785, 785B, 768C, 789C, 784B, 776, 785C, 769D, 793B, 771C, 777C, 789B, 797

    engine - machine
    3306, C-9, C-12, 3116, 3304

    engine - industrial
    3204, 3304, 3208, 3406B, 3116, 3412, 3408, C-12, C-9, 3306, 3114, G3520J C-15, 3508, 3516, G3408, 3512, D330C, 3412E, 3516B, G3408C, G3508J G3516J, G3516, 3512B, 3512C, G3520B, C7, 3304B, 3126B, 3512E, 3406C, 3306B, 3456, G3412, D379B, 3412C, G3406, HT400 SG137-08 3406, G399, 3176C, C-16, G3508, C9.3B, SBF214 G3512, 3408E, G3612, C9.3, 3126, C13, C18, G3512B, D398B, G3606, G3608, C27, G3508B, SUF557 G3516B, C32, G398 3408B, CG137-08 C15, 3516C, G3616, D333C, C11, D379 3176B, C9, 3516E, 3508B, 3408C, 3406E, 3196, D398 C-10, CG137-12, G342C, D399

    track-type loader
    931, 963C, 943, 973, 953C, 953, 931B, 951, 963, 977 955 953B, 963B 973C

    articulated dump truck
    740, D350E, D300B, D400D, D25C, D30D, D30C, D350D, D400E II D300E II D250D, D300D, D25D, 735, D40D, D250E II D250B, D400E, D20D, D350E II D350C

    road reclaimer
    RR-250, SS-250, RM-350B

    motor grader
    12H NA 12H ES 120H NA 12G, 120H, 12H, 140H NA 120G, 130G, 135H, 143H, 140G, 160H ES 160H, 140H ES 16G, 120H ES 160H NA 160G, 140H, 14H NA 16H NA 14G, 163H NA 24H, 135H NA

    ag tractors
    45B

    wheeled excavator
    W345B II W330B

    paving compactor
    CS-653, PS-500, CS-643, CP-653, CS-551, CP-553, CS-553, CB-614, CP-643

    underground articulated truck
    AD40 AE40 AD45, AD30, AE40 II

    excavator
    320B N 330-A L 5130B, 330B L 229, 325B L 375-A 225, 345B, 350-A L 330B LN 215, 245B, 320B L 330-A 5080, 345B II MH 325 L 345B L 325B LN 235, 215B, 365B, 350 L 385B, 350-A 225B, 325-A L 5110B 219, 320B, 345B II 330 L 245D, 225D, 365B II 215C 235C, 330-A L

    wheel tractor-scraper
    613C II 637E, 621B, 615C, 623E, 613C, 627F, 621F, 657E, 627E, 639D, 631G, 637G, 621E, 631E, 623F, 613B, 627G, 651E, 623B, 627B, 615C II 633E II 621G, 623G

    earthmoving compactor
    815B, 825C, 826G, 825G, 815F, 826C, 825 836, 816F, 816B, 825G II

    generator
    SR4

    petroleum products
    C7, 3508B, 3512B, 3512C, C18, 3516C, C15, CX35-P800 TH48-E70 3512E, CX31-P600 3516, 3516B, C9, CX31-C18I 3512, CX38-P892 TH48-E80 C32, CX31-C15I CX48-P2300 CX31-C13I TH35-C11I CX35-C18I C13, C11, TH31-C9I CX38-P800 TH35-E81 TH31-C9P TH35-C13I 3508C, CX31-C9I TH31-E61 TH35-C15I CX31-C11I

    engine - truck
    3208, 3406E, 3306C, 3176B, 3406C, 3306, 3406B, 3126, 3306B, 3116, C7, C-16, C-12, C-10, C-15, 3408, 1673C 3176, 3408B

    cold planer
    PM-565, PR-1000, PR-450, PM-465, PR-1000C PR-450C, PM-565B, PR-750B

    forest products
    227 573, TK1051, FB221, 539

    wheel loaders
    926, 926E, 936

    track-type skidder
    527 54H 4P D4HTSK III 517 D4HTSK II D5HTSK II

    wheel dozer
    824C, 854G, 834B, 814F, 824G, 844, 824G II 814B, 824S 834U 834S

    asphalt paver
    AP-1050B, BG-240C, BG-245C, BG-2255C, AP-900B, BG-2455C, AP-655C, BG-260C, AP-1055B, AP-1050, AP-1000, AP-1000B

    integrated toolcarrier
    IT62G, IT18B, IT28, IT18, IT38G, IT28B

    pipelayer
    572R II 589, 572R, 561D, 572G, 561N, 583K, 594H, 561M, 578

    track-type tractor
    D6H, 153 D6N, 8SU 6 D6R II 10SU 53 D7R II 5S D11R, D9R, D6H XR D6R, D6H XL 6S 56H D5N D5B, D6D, D3, 8 D8L, D5M 5P D7R, 11 D4H, 163 D4E, 9U D5H, 8A D7H, D10N, D7G, 6A 4P D3B, 7U 5 8U 7SU 9S 6SU 7S 7 59L 55, 141 10 D9L, D8R 140, 3P D9N, 4S D8N, 5A D4E SR 9SU 57 D6M 143 59 D4H XL 58L 56 9 11U 4 D10R, D4H III 7A 58 8S 4A D5H XL 3 3S D9H, D8R II 54 D11N, 9C 59N D7G2 57H 10U 11SU

    track excavators
    225D, 219D, 215D