314-8509: BEARING-SLV-YM
+ / - Hover over image to Zoom
Other Views

    314-8509: BEARING-SLV-YM

    Part Number: 314-8509
    Brand: Yellowmark
    Retrieving Price.....

    Yellowmark™ Straight Sleeve Bearing

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Straight Sleeve Bearing
    3500
    D398B

    off highway trucks
    773, 777

    engine - truck
    1673, 1673B, 1693

    engine - generator set
    D399, D398B, D379B

    3300
    D330C

    off-highway truck
    772, 773

    marine products
    D330B

    engine - industrial
    D398 D399, D398B, D346, D320A, D379 D348, D379B, D349, D343

    wheel tractor-scraper
    657B, 641B, 650B 651B, 621, 623, 660B, 666B

    track-type tractor
    10 10U D10, 10S 10C