133-3260: Spacer
+ / - Hover over image to Zoom
Other Views

    133-3260: Spacer

    Part Number: 133-3260
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Spacer

    Description:
    Spacers are thick rings made of metal, rubber, or plastic fixed under a nut or the head of a bolt to spread the pressure when tightened or to provide a standoff between two surfaces.

    Attributes:
    • Material: Steel
    • Zinc plated
    • Outside diameter: 19 mm (0.74 in)
    • Inside diameter: 11 mm (0.43 in)
    • Thickness: 10 mm (0.39 in)

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 0.43
    • Material Description: Steel
    • Outside Diameter (in): 0.74
    • Thickness (in): 0.39
    earthmoving compactor
    836K 826H 825H 816F II 815F II

    engineer support tractor
    C18

    wheel-type loader
    993K 907H 966L 914G 950H 950M 962H 966M 924H 972H 972M XE 924GZ 962M Z 907H2 966M XE 992K 962M 906H 980H 930H 982M 962G 966H 950L 986H 980M 962K 980L 966K 950K 924G 938H 928G 962L 950G II 908H 972M 962G II 972L 980K 938G 930K 988K 930G 990K 980K HLG 924HZ 950 GC 972K 906H2 928HZ 908H2 928H 901C 924K 966K XE 950G 962 903C 938K 950M Z 914G2 902C

    engine - truck
    C9 C-9

    petroleum products
    CX38-P892 C18 C15 C32 C27 CX31-C13I CX31-C9I CX35-C18I TH48-E70 TH48 C175-16 CX31-C18I CX31-P600 CX38-P800 CX35-P800 3126B

    engine - generator set
    C18 C15 C13 XQ350 C13 XQ375 C27 XQ425

    off-highway truck
    773F 793F XQ 793F CMD 773G OEM 775G LRC 797F 770G 772G 793D 789D 777G 772G OEM 793B 772 775G 793C 775F 770G OEM 775G OEM 797 793F AC 773G LRC 795F AC 797B 770 793F OEM 793F 795F XQ 773G

    track-type loader
    963D 953D 973D

    engine - industrial
    G3606 C32 C13 SPF743 C18 C27 G3608 C9.3 3126B C15 C175-16

    articulated dump truck
    740B 730C2 730C2 EJ 730C 740C 725C2 745C 725C 735C 735B

    mini hydraulic excavator
    301.8C 301.8 301.6 301.5 302.5C 301.6C

    forest products
    552 541 2590 TK751 521 1390 TK711 1290T TK752 511 1190 1090 2391 TK721 2390 2491 TK732 1190T TK722 551 532 522 2290

    motor grader
    16M 160M 3 120M 2 14M 12M 140M 140K 120M 160M 160M 3 AWD 140M 2 12M 2 140K 2 120K 2 160M 2 140M 3 160K 120K 12M 3 AWD 12M 3 140M 3 AWD 12K 14L

    paving compactor
    CB-32B CC-34B CP-56 CB-24B CS-76 CB-34B CP-76 CP-64 CC-24B CS-64 CB-36B CP-74 CS-56 CB-22B CB-34B XW CS-74

    wheel dozer
    844K 834K 824K 854K 824H 814F II

    backhoe loader
    426C 416D 428D 442D 416C 428C 436C 438D 438C 420D 434F 432D 430D 424D 444F 450F

    asphalt paver
    SE60VT XW AP655F L AP600F AP555F SE50 VT AP-1000F AP655F AP500F SE60 V AP-1055F SE50 V

    pipelayer
    PL72 561N PL83 PL87

    integrated toolcarrier
    IT14G IT38G IT62H IT28G IT38H IT14G2

    excavator
    336E LH 336F L 340F L LRE 336F L XE 336E H 322C FM 336F LN 322C 336E L 336F LN XE 336E 336F LNXE 336F 340F

    marine products
    C18 C140-16 C175-16 C32

    wheel tractor-scraper
    637D 621K 637G 621H 627K LRC 623H 627H 621K OEM 637E 623K LRC 627K 623K

    track-type tractor
    D9T D6T LGP D6R III D6T XL PAT D6T D6T XL D6N D8T D6T LGPPAT D7E D11T D6T XW D10T2 D7E LGP D6T XW PAT

    expanded mining products
    6020B 6015B

    oem solutions
    777G