279-4978: BLK-CYL-YM
+ / - Hover over image to Zoom
Other Views

    279-4978: BLK-CYL-YM

    Part Number: 279-4978
    Brand: Yellowmark
    Retrieving Price.....
    Save to List

    Yellowmark™ Cylinder Block

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Cylinder Block
    UNITS:
    • US
    • Metric
    • Height (in): 28
    • Length (in): 43
    wheel-type loader
    966E 970F 966F 966D 966G 972G 966C

    excavator
    350 L 330-A 330-A L 330 L 350-A L E300B 350-A 330B L 330B EL300B

    pipelayer
    572G 571G

    engine - industrial
    3306

    track-type loader
    973 977L

    track-type tractor
    D7H D5B D6H 6SU 163 D6D D6H XR 7SU D6R 6 D7R 7S LGP 56H 6A 7S D7G D6H II 7 153 7A 7U 6S 57H D6G