279-4980: PUMP-F TFR-YM
+ / - Hover over image to Zoom
Other Views

    279-4980: PUMP-F TFR-YM

    Part Number: 279-4980
    Brand: Yellowmark
    Retrieving Price.....
    Save to List

    Yellowmark™ Fuel Transfer Pump

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Fuel Transfer Pump
    earthmoving compactor
    816F 815B 816B 815F

    challenger
    65 70C 65C 65D 65B

    wheel-type loader
    950E 972G 930R 930 966G 936 966E 950B/950E G936 970F 966F 966D 950B 966F II 966C 930T 936F 936E

    engine - generator set
    3306B 3304B 3306 3304

    engine - truck
    3306B 3306C 3306

    wheel-type skidder
    530B 518C 518 525 528 FB518 545 120C 528B 515

    engine - machine
    3306 3304

    engine - industrial
    3304 3306 3306B 3304B

    track-type loader
    963 973 973C 977

    articulated dump truck
    D30D D300E II D30C D350D D300D D25D D250E D250B D300E D25C D300B D250E II D35C D350C

    motor grader
    140H ES 120G 12G 140G 140H NA 12H 163H NA 12H NA 143H 160H 14G 12H ES 160H ES 140H 130G 160H NA 14H NA 160G

    wheeled excavator
    W330B

    paving compactor
    CB-534 CP-653 CP-643 CS-653 CS-643

    track-type skidder
    527 120C 125C D4HTSK III 517 D5HTSK II

    wheel dozer
    814B 814F

    excavator
    330B L 350-A L 350-A 330-A 235B 235D E300 330 L 330B 219D 235 330-A L 330-A L 215D 235C 219 330B LN EL300 215B 229 215 350 L 229D 330-A LN EL300B E240 215C EL240 330 LN 225D 225B E300B 225

    pipelayer
    572R 571G 572G

    marine products
    3306B 3304B 3304 3306

    wheel tractor-scraper
    615 627E 615C 639D 627B 637G 637E 627G 611 615C II 637D 627F 621S 621E

    track-type tractor
    D5H XL D6H D6R 6S 140 6A 141 D4E SR D5H D6H II D7H D6E D5 5 D7R 143 D6H XR 7S 6 D6D D7G D4H XL 7SU 7U D6H XL D6F SR 6SU 57H 5S D4E D5E D5B 56 4 D6G2 LGP 5P 57 D4H III D6D SR D6G2 XL 55 56H D6G 7 7A D6G SR D7G2 4A D4H 5A 7S LGP D6E SR

    load, haul, dump
    R1300 R1300G