134-4483: Retainer-Valve Spring
+ / - Hover over image to Zoom
Other Views

    134-4483: Retainer-Valve Spring

    Part Number: 134-4483
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Valve Spring Retainer

    Description:
    Valve spring retainers hold valves to springs and keep valves from falling into the cylinder and springs from coming off the top.

    Attributes:
    • Hardened steel retainer
    • Spring interface diameter: 18.3 mm (0.72 in)

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Steel
    • Outside Diameter (in): 1.12
    • Thickness (in): 0.5
    earthmoving compactor
    815B

    wheel-type loader
    962G II 950H 962H 950G II 966D 966F 938G II 924GZ 924G 966E 966F II

    engine - generator set
    3126B

    engine - truck
    3126 3126B 3126E C7

    petroleum products
    C7 3126B

    wheel-type skidder
    535C 545C 525C

    engine - industrial
    C7 3126B SPP101

    track-type loader
    953C 963C

    combine
    460 465 470

    cold planer
    PM-102

    motor grader
    140G 120K 140M 12K 140K 2 120H 160K 12M 135H 140K 120K 2

    forest products
    573 584HD 322C 584 580B 570B

    material handler
    M325D MH M325D L MH

    wheeled excavator
    M325C MH

    asphalt paver
    BG-260D BG-2455D AP-1055D AP-1000D AP-755

    integrated toolcarrier
    IT38G II IT62H IT62G II

    excavator
    325C 324D L M325D MH 325D L 329D L 325C FM 325D FM LL M325D L MH 325D 328D LCR 322C 325D MH 322C FM 325C L 325D FM 329D 326D L 324D LN 324D FM 324D 324D FM LL 329D LN

    pipelayer
    561N

    marine products
    3126B C7

    track-type tractor
    D5N D6N