254-3944: Insert-Valve Seat
+ / - Hover over image to Zoom
Other Views

    254-3944: Insert-Valve Seat

    Part Number: 254-3944
    Brand: Cat
    Retrieving Price.....

    Cat® Valve Seat Insert (Exhaust)(45°)

    Description:
    Inserts are important components of valve seats, where intake or exhaust valves rest.

    Attributes:
    • Outside diameter: 42.9 mm (1.7 in)
    • Inside diameter: 36 mm (1.42 in)
    • Emissions control

    Application:
    Valve seat insert is used in cylinder head assembly of Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.28
    • Inside Diameter (in): 1.42
    • Outside Diameter (in): 1.7
    wheel-type loader
    980K HLG 980M 966H 980K 972H 980F 982M

    underground mining loaders
    R1700G R1600H

    engine - generator set
    C13 C13 XQ375 XQ425 C13 XQ350 C13GENSET

    petroleum products
    CX31-C13I C13 C11 CX31-P600 TH35-C13T TH35-C11I TH35-E81 TH35-C13I CX31-C11I

    engine - truck
    C11 C13

    wheel tractor scrapers
    623K 623H 627K 621H 627H 621HOEM

    engine - industrial
    C13 C11

    articulated dump truck
    730 725 730C 730C2 730C2 EJ

    road reclaimer
    RM-300

    15 to 18 liter
    C18

    motor grader
    16M3 16M 14M 18M3

    forest products
    345C

    wheeled excavator
    W345C MH

    wheel loaders
    980K 972H 980C 966H

    motor graders
    14M 18M3

    excavator
    345C L 352F XE VG 345D L 349E L 349D L 349D2 349F L 352F 345D L VG 345C 349E L VG 345D 349D2 L 352F-VG 349F LXE 349D

    wheel tractor-scraper
    621K 621K OEM 627H 621H 623K LRC 623H 627K LRC

    expanded mining products
    MD5150C MD5125

    track-type tractor
    D8N

    track excavators
    352FVG 345DLVG 345CVGOEM 349ELVG 352F2VG 349FLXE

    10 to 13 liter
    C13