477-8828: Spring
+ / - Hover over image to Zoom
Other Views

    477-8828: Spring

    Part Number: 477-8828
    Brand: Cat
    Retrieving Price.....

    Cat® Spring (Compression)

    Description:
    Cat spring parts come in a variety of strengths and sizes to fit specific applications. Our springs are engineered to provide the best performance in a variety of applications, offering optimal rate and load at assembly. With in-house testing and performance history tracking for use in specific applications, you can count on Cat springs for consistent assembly loads, resulting in superior reliability and functionality in your machine. Cat springs are manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of your machine. You can trust Cat Springs to help you build it, maintain it, or fix it. No other company knows your equipment like we do — trust in Cat.

    Attributes:
    • Spring Type: Compression
    • Material: Steel
    • Free Length: 35 mm (1.38 in)
    • Inside Diameter: 18.8 mm (0.74 in)
    • Wire Diameter: 2.9 mm (0.11 in)
    • RoHS complaint
    • Performance-based
    • Springs meet or exceed current standards and material grades.

    Appplication:
    Machine and workshop applications. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 0.74
    • Length (in): 1.38
    • Material Description: Steel
    • Spring Type: Compression
    wheel-type loader
    902

    engine - generator set
    C1.5DE13.5 C2.2DE18E3 C2.2 C1.1DE9.5 C1.1 C1.5 XQ35

    paving compactor
    CB-22B CB-36B CC-34B CB-32B CB-34B CC-24 CB-24B CB-334E CB-34B XW CB2.5 CC-24B CB2.9 CB-24 CB-335E CB1.8 CB-34 XW CB1.7 CB-22 CB-32 CC-34 CB-34 CB2.7 CB-14

    skid steer loader
    242B 232B 247B 228 226D 226 249D 216 226B 216B3 239D 232D 226B3 257B 216B 247B3 242 232

    asphalt paver
    BB-621C AP-255E

    engine - industrial
    C2.2 3024C C1.5 3003 C1.6 C1.7 3013C 3011C 3024 C1.1 3014

    mini hydraulic excavator
    301.8 303.5 301.7CR 301.6 302CR 304.5 301.5

    power systems
    C2.2 C1.5 C1.1