464-4668: Valve-Exhaust
+ / - Hover over image to Zoom
Other Views

    464-4668: Valve-Exhaust

    Part Number: 464-4668
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Exhaust Valve

    Description:
    Cat valves are designed to regulate, direct or control the flow of a fluid (gases, liquids, fluidized solids, or slurries) by opening, closing, or partially obstructing various passageways.

    Attributes:
    • OEM direct replacement part
    • Emissions control

    Application:
    Cat exhaust valves are used in the cylinder head valve system to take exhaust gas away from the engine cylinders. Consult your owner's manual or contact your local Cat dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    earthmoving compactor
    836K 836H 825C 825K 826C 826K 825H 826H

    wheel-type loader
    986K 988K 980H 988K XE 986H 988H 980G

    generator
    WEG

    engine - truck
    C15

    petroleum products
    CX35-C18I CX31-C15I C15 C18 TH35-E81 CX35-P800 CX31-P600 TH35-C15I

    off-highway truck
    770G 772G OEM 770G OEM 770 772G 772

    engine - industrial
    C15 C18

    articulated dump truck
    735C 740B 735 745C 740C 745 735 OEM 740 GC 735B 740

    road reclaimer
    RM-500 RM500B

    cold planer
    PM620 PM622 PM-200 PM-201

    motor grader
    24M

    material handler
    MH3295

    wheel dozer
    834K 824K 834H 824C 824H

    underground articulated truck
    AD45B AD55 AD30

    excavator
    374F L 390F L 385C L 385C L MH 374F 390F 365C L MH 390D L 374D L 365C 385C FS 385C 365C L 390D

    drill
    MD6200

    pipelayer
    PL83 583T 587T PL87

    wheel tractor-scraper
    631K 657E 637G 621B 657B 657G 621G 637E 637K 631G 627G 631E 637D 651B 631D 623B 633D 623G

    track-type tractor
    D8R D8T D9T

    expanded mining products
    6018 MD6290

    load, haul, dump
    R3000H R2900 R2900G