107-7373: Shaft Assembly
+ / - Hover over image to Zoom
Other Views

    107-7373: Shaft Assembly

    Part Number: 107-7373
    Brand: Cat
    Retrieving Price.....

    Oil Pump Shaft

    Description:

    • Shafts are important components of oil pumps, which circulate engine oil to the rotating bearings, pistons and camshafts of engines


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    cold planer
    PM-565B, PM-565

    earthmoving compactor
    836

    motor grader
    24H

    wheel-type loader
    990 II 993K, 992K, 992C, 988B, 990, 988F, 988F II 990K, 992D, 990H

    generator
    SR5

    petroleum products
    C32, TH48-E70 C27, CX35-P800 3412E

    engine - generator set
    C32, C27

    wheel dozer
    854K, 844K, 844, 834B, 844H

    off-highway truck
    773B, 777G, 775F, 769C, 772B, 773E, 777C, 773G OEM 777E, 771D, 773D, 777D, 769D, 773F, 777F, 69D, 775G OEM 775E, 775B, 775D, 771C, 773G, 775G, 777B, 775G LRC 773G LRC

    underground articulated truck
    AD45, AE40 II AD40 AE40 AD60, AD55B

    engine - industrial
    C27, C32, 3412E, 3408E

    wheel tractor-scraper
    637D, 631D, 657E, 651E, 631G, 631E, 633E II 637G, 637E, 639D

    expanded mining products
    6040 FS 6015B, 6030, 6020B, 6040