033-3168: Elbow Adapter
+ / - Hover over image to Zoom
Other Views

    033-3168: Elbow Adapter

    Part Number: 033-3168
    Brand: Cat
    Retrieving Price.....

    Fluid Carrying 45° Elbow Adapter

    Description:
    Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

    Attributes:
    • Fluid carrying component
    • Designed to meet or exceed the performance of industry standard parts and provide leak free connections
    • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

    Applications:
    Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Plated Steel
    earthmoving compactor
    815B

    wheel-type loader
    966F II 914M 918M 966D 966E 966F

    vibratory single drum smooth
    CS56B

    engine - truck
    C7 3126B 3126E 3126

    engine - generator set
    DG60 DG125 C2.2 DG80 DG100 DG150 DG50 DG30

    petroleum products
    C7

    off-highway truck
    785G

    engine - machine
    C4.4

    7 to 9 liter
    3126B

    vibratory single drum pad
    CP56B

    engine - industrial
    3126 C7 3126B SPP101

    vibratory double drum asphalt
    CCS9

    forest products
    563C 2670C 2470C 586C 584 2570C 573C 563D 553C 584HD 2570D 573D 2864C 2670D

    wheel loaders
    910M

    paving compactor
    CP44B CS-74B CP-76 CB-68B CS-64B CS-64 CS74B CP-68B CS54B CP56B CB16 CB13 CP-56B CS-68B CP-74 CB-66B CP-74B CB-54B CS-54 CP74B CB-14 CS-54B CP-56 CS-66B CS68B CP-54B CP68B CS-74 CB15 CP54B CS-79B CS-76B CS79B CW-34 CS-76 CP-44 CS56B CS-78B CB-64B CS-56B CP-64 CS78B CB-44B CS-44 CS64B CS-56 CS44B CP76B CP-54

    motor graders
    120M3AWD 120LAWD 120 120M3

    wheel tractor-scraper
    657E 651E