488-2147: Solenoid Valve Assembly
+ / - Hover over image to Zoom
Other Views

    488-2147: Solenoid Valve Assembly

    Part Number: 488-2147
    Brand: Cat
    Retrieving Price.....

    Cat® Solenoid Valve Assembly (24 V)

    Description:
    Cat solenoid valve assemblies are electromechanically operated valves designed to open or close fluid lines in hydraulic systems.

    Attributes:
    • Material: Steel valve
    • Assembly consists of solenoid and o-rings
    • RoHS compliant
    • Voltage: 24 volts
    • 2 socket connector

    Applications:
    Used to service shutoff valves and coils in hydraulic systems. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter (in): 2.96
    • Overall Height (in): 3.51
    engine - generator set
    3516B, G3508, G3516, 3512B, G3512

    petroleum products
    3512C, 3512B, TH48-E80 TH48-E70 CX48-P2300

    engine - industrial
    G3508B, G3516B, G3516J, G3606B 3516B, G3606, G3508, G3516, G3520B, G3608, G3612, G3512B, G3520J G3616, 3512B, G3512, SPF343C G3508J