491-3933: Relief Valve
+ / - Hover over image to Zoom
Other Views

    491-3933: Relief Valve

    Part Number: 491-3933
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Relief Valve (Air Compressor)

    Description:
    Cat relief valve assemblies prevent excessive pressure buildup by releasing fluid when the safety threshold has been reached.

    Attributes:
    • 15.88 hex size
    • Thread size: 1/4-18 NPTF
    • 150 psi relief setting pressure
    • Maintains pressure
    • Stability and low fluid turbulence

    Applications:
    Used to service air compressor line assemblies in the powertrain of heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Hex Size (in): 5/8
    • Length (in): 1.18
    • Thread Size (in): 1/4-18 NPTF
    paving compactor
    CW-34 CW34