130-5485: Valve Group-Relief
+ / - Hover over image to Zoom
Other Views

    130-5485: Valve Group-Relief

    Part Number: 130-5485
    Brand: Cat
    Retrieving Price.....

    Cat® Relief Valve Group (Torque Converter Outlet)

    Description:
    Cat relief valve groups prevent excessive pressure buildup by releasing fluid when the safety threshold has been reached.

    Attributes:
    • Relief valve group for torque converter outlet
    • OEM direct replacement

    Application:
    Used in transmission hydraulic control groups. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Height (in): 3.4
    • Overall Length (in): 6
    • Overall Width (in): 4.5
    earthmoving compactor
    815K, 816K, 816F II 816F, 815F II

    wheel-type loader
    972G, 966G, 972H, 966M, 972G II 966G II 966L, 972L, 972K, 966H, 972M, 966K

    compactors
    815F, 816K

    wheel loaders
    966H, 972M, 972H, 966GII, 972GII

    wheel dozer
    8A4K 814F II 814F, 814K

    oem solutions
    TR35