135-7479: Valve Group-Basic
+ / - Hover over image to Zoom
Other Views

    135-7479: Valve Group-Basic

    Part Number: 135-7479
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Basic Valve Group

    Description:
    Service component for steering pilot valve groups.

    Attributes:
    • Material: Steel
    • Select fit valve and stem
    • Valve length: 109.75 mm (4.32 in)
    • Stem length: 75.0 mm (2.95 in)

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Steel
    • Outside Diameter (in): 1.1
    • Overall Length (in): 4.32
    engineer support tractor
    30/30 DEUCE

    challenger
    55 45 75E 95E 35 65E 85E

    wheel-type loader
    950H 980H 972H 980G 966H 980G II 950G II 966G 972G II 962H 950G 950K 962G II 972G 962K 966G II 962G