251-4686: Valve Group-Relief
+ / - Hover over image to Zoom
Other Views

    251-4686: Valve Group-Relief

    Part Number: 251-4686
    Brand: Cat
    Retrieving Price.....

    Cat® Relief Valve Group (Direct Operated)

    Description:
    Cat relief valve groups prevent excessive pressure buildup by releasing fluid when the safety threshold has been reached.

    Attributes:
    • Relief valve group with steel cartridge
    • Direct operated
    • Thread size: 3/4-16-2B
    • Hex size: 22 mm (0.866 in)
    • Seal material: Nitrile
    • OEM direct replacement

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Hex Size (in): 0.87
    • Length (in): 4.15
    • Thread Size (in): 3/4-16-2B
    wheel-type loader
    930H, 930G, 938H, 928HZ

    wheel loaders
    938H

    wheel tractor scrapers
    621H, 627K, 621HOEM

    integrated toolcarrier
    IT38H

    wheel tractor-scraper
    623H, 627K LRC 621H, 621K, 627H, 623K LRC 623K