117-7799: Seal Kit
+ / - Hover over image to Zoom
Other Views

    117-7799: Seal Kit

    Part Number: 117-7799
    Brand: Cat
    Retrieving Price.....

    Cat® Seal Kit (Brake Valve)

    Description:
    Kits provide easy field replacement of heavy-duty equipment systems and components.

    Attributes:
    Kit includes boot, quad ring, cup, and o-rings

    Application:
    Used to service components of brake valves to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Kit Contains: Boot - 1, O-Ring - 4, Cup - 1, Quad Ring - 1
    earthmoving compactor
    825K, 815F, 826K, 825H, 836K, 836G, 825G, 825G II 826H, 815K, 826G, 816F II 816K, 826G II 816F, 836H, 815F II

    wheel-type loader
    950H, 930H, 972G, 950 GC 972H, 966G II 972G II 924H, 966H, 938G, 966G, 980K HLG 962H, 980H, 928G, 980G II 962G, 938G II 980G, 924GZ, 924HZ, 924G, 950G, 928H, 980K, 972K, 950G II 928HZ, 930G, 988G, 962G II 988H, 966K

    motor grader
    160M, 140M, 140M 2 14M, 24M, 16M, 160M 2 24H, 120M, 12M

    wheel-type skidder
    525B, 545, 535C, 525C, 535B, 545C

    wheel dozer
    814F II 824G II 824K, 824G, 814F, 824H

    underground articulated truck
    AD30, AD45B, AD55

    integrated toolcarrier
    IT28G, IT62H, IT62G, IT38G