132-1448: Seal Kit-Jacket Water Heater
+ / - Hover over image to Zoom
Other Views

    132-1448: Seal Kit-Jacket Water Heater

    Part Number: 132-1448
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Seal Kit (Jacket Water Heater)

    Description:
    Kits provide easy field replacement of heavy-duty equipment systems and components.

    Attributes:
    • Kit includes seal, spacer, and rings
    • Fits in 44.04 mm (1.73 in) diameter bore

    Application:
    Used to service components of jacket water heaters to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    wheel-type loader
    938G II 950H 962G II 960F 924F 950G 962H 950G II 972G II 938F 938G 966G II 962G 950F II 928G

    challenger
    45 55 35

    engine - truck
    3116 C7 3126B 3126E 3126

    petroleum products
    C7

    track-type loader
    953C 931C II 963C 963B 935C II

    engine - industrial
    3116 3114 3208 3126B C7 3126

    motor grader
    120H 120H ES 135H NA 120H NA 135H

    track-type skidder
    54H 4P

    backhoe loader
    446B 446D

    pipelayer
    561M 561N

    integrated toolcarrier
    IT38F IT62G IT28F IT38G IT24F IT28G IT12B IT62H IT38G II IT62G II

    excavator
    329D L 328D LCR 326D L 325D L 325D FM 325D 324D L 324D FM 325D MH 324D FM LL 325D FM LL 324D 329D

    marine products
    3116 3126 C7 3208 3126B

    track-type tractor
    D4H D6M D5M 4 D4C II D6N 4S 4P D3C II D5N D3C