188-6298: Seal Kit
+ / - Hover over image to Zoom
Other Views

    188-6298: Seal Kit

    Part Number: 188-6298
    Brand: Cat
    Retrieving Price.....

    Cat® Seal Kit (Diverter Valve)

    Description:
    Kits provide easy replacement of heavy-duty equipment systems and components.

    Attributes:
    Kit includes rubber o-rings and plastic back-up rings

    Application:
    Used to service components of diverter valve seals to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Kit Contains: Seal-O-Ring - 5, Back Up Ring - 8
    earthmoving compactor
    826H, 836G, 825C, 836H, 826G II 826C, 826G, 825H

    wheel-type loader
    950G II 992K, 980G, 962G, 972G, 980G II 962G II 990H, 966G, 990K, 966G II 988G, 950G, 972G II 980H, 988H, 938G, 938G II

    motor grader
    24M

    wheel dozer
    824H, 854K, 844K, 824C, 834G, 844H, 824G II 834H

    pipelayer
    PL83, PL87, 587T, 583T

    track-type loader
    973

    articulated dump truck
    740B, 740

    track-type tractor
    D11R, D6T XW D6T XL D6T, D7E, D6T LGPPAT D11T, D6T XL PAT D8T, D8R D8N, D6T LGP D6T XW PAT D10T, D7E LGP