221-4284: Thumb Tine
+ / - Hover over image to Zoom
Other Views

    221-4284: Thumb Tine

    Part Number: 221-4284
    Brand: Cat
    Retrieving Price.....
    Save to List

    Handle almost any excavator job with a Thumb.

    Cat® Thumbs transform your excavator into a versatile material handling machine. Clear, demolish, move... whatever you need to.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Compatible Model: 415F2 IL Single Tilt, 415F2 Single Tilt, 416F2 Single Tilt, 420F2 Single Tilt, 420F2 Parallel Lift, 430F2 Single Tilt, 430F2 Parallel Lift
    • Machine Hydraulic: FRONT AUX/REAR AUX, FRONT AUX, NO FRONT AUX/REAR AUX, NO FRONT AUX/NO REAR AUX, NO FRONT AUX, FRONT AUX/ NO REAR AUX
    • Machine Interface: REAR PIN ON (PIN GRABBER), REAR PIN LOCK
    • Thumb Type: Thumbs
    • Thumb Type: Thumbs
    backhoe loader
    416E 415F2 430F2 420E 420D 420F2 430D 430F 420F 430E 416F2 416D 416F