396-2012: Safety Glass
+ / - Hover over image to Zoom
Other Views

    396-2012: Safety Glass

    Part Number: 396-2012
    Brand: Cat
    Retrieving Price.....

    Cat® Dozer Safety Glasses (Blue) (10 Pack)

    Description:
    Cat dozer safety glasses lens that wrap around to protect the area surrounding the eye in order to prevent particulates, water, or chemicals from striking the eyes.

    Attributes:
    • Lightweight and stylish
    • Four position adjustable temples with a snap-lock positioning
    • Crystal clear polycarbonate lenses
    • 180 degree high wrap around style lens
    • Scratch resistant and anti-fog coating

    Application:
    Safety glasses set used to provide spare or multiple replacement safety glasses.

    Warning: This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Lens Tint: Blue
    • Lens Type: Blue mirror
    • Overall Height (in): 1.77
    • Overall Length (in): 6.29
    • Overall Width (in): 5.51
    We currently do not have any equipment model information for this part.