315-7843: Tire Assembly
+ / - Hover over image to Zoom
Other Views

    315-7843: Tire Assembly

    Part Number: 315-7843
    Brand: Cat
    Retrieving Price.....

    Flexport™ Solid Rubber Tire

    Description:
    Provides traction and cushioning between the machine and ground, enabling puncture free operation.

    Attributes:
    The Off the Road tread pattern design has a block pattern that provides a degree of traction in applications where debris is not an issue.

    Warning: This product can expose you to chemicals including Carbon black, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Component: Tire
    • Notes: Models 906/07 Dimensions - 38x7x13.5
    wheel-type loader
    907M, 907H2, 906M, 906H2, 906H, 907K, 906K, 907H