332-5712: Tire
+ / - Hover over image to Zoom
Other Views

    332-5712: Tire

    Part Number: 332-5712
    Brand: Cat
    Retrieving Price.....

    Flexport? Solid Rubber Tire

    Description:
    Provides traction and cushioning between the machine and ground, enabling puncture free operation.

    Attributes:
    The Off the Road tread pattern design has a block pattern that provides a degree of traction in applications where debris is not an issue.

    Warning: This product can expose you to chemicals including Carbon black, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    You can have it all with Cat Reman. Best-built Cat® parts with full warrant...
    UNITS:
    • US
    • Metric
    • Component: Tire
    • Notes: Models 950/62 Dimensions - 65x13x25
    wheel-type loader
    962K, 950K, 950H, 962M, 962H, 950L, 950M, 962L