200-4273: Link Assembly
+ / - Hover over image to Zoom
Other Views

    200-4273: Link Assembly

    Part Number: 200-4273
    Brand: Cat
    Retrieving Price.....

    Grease Lubricated Track Link Assembly

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.

    Attributes:

    • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Number of Track Sections: 53
    • Track Pitch (in): 8
    forest products
    322C

    oem solutions
    OEMS