1P-3703: Rectangular Seal
+ / - Hover over image to Zoom
Other Views

    1P-3703: Rectangular Seal

    Part Number: 1P-3703
    Brand: Cat
    Retrieving Price.....

    Rectangular Seal

    Description:
    Rectangular seals are circular seals with a rectangular cross-section to prevent leakage and contamination. The edges may or may not be rounded according to the application needs.

    Attributes:
    Cat® seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

    Dimensions of our seals are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat sealing system uses a robust design, testing, and validation process. Buy the latest genuine Cat seal to protect your investment.

    Applications:
    Rectangular seals are used in a wide variety of sealing applications throughout Cat machines and engines.

    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.13
    • Cross Section Width (in): 0.19
    • Inside Diameter (in): 1.25
    • Material: NBR - Nitrile
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    forwarders
    574B, 554, 574, 564

    cold planers
    PM622, PM620LRC, PM-201, PM-465, PM620

    asphalt pavers
    AP555F, AP655FLRC, BG655D, AP-655D, AP655F, BG-2255C, AP500F, AP600F, BG1055E, AP-655C, AP1000F, AP555E, BG500E, AP-800D, AP-600D, AP1055E, AP500FLRC, BG600D, AP-1055D, BG-2455D, AP1055F, AP600FLRC, AP-1000D, BG-260D, AP-500E, BG-230D, BG555E, AP555FLRC

    skid steer loaders
    248B, 256C, 246C, 272C, 262C, 268B

    track feller bunchers
    2391, 1290T, 522B, 521B, 5522, 521, 5412, TK722, 511, 541, 551, TK1051, 522, TK752, 2491, TK732, TK711, 532, 2290, 2590, 552, TK721, 2390

    track type tractors
    D6NLGP, D5G, D6T2XW, D6T2XL, D8RLRC, D8T, D8RII, D5TXL, D6T2LGP, D6TXWVP, D6K2, D7R, D6R, D7RLGP, D6RIIXL, D7ELGP, D6TXLVP, D5K2LGP, D5CLGP, D10R, D11R, D6KXL, D6TLGPVP, D6TXL, D3KLGP, D6RXR, D5R2LGP, D6RLGP, D6RXW, D6RII, D7RII, D6RIIIXL, D6TXW, D5GLGP, D6TLGP, D6R2XL, D5KLGP, D3K2XL, D11T, D3CIIIXL, D5CIIIXL, D5RLGP, D4GXL, D4GLGP, D5K2XL, D6RXL, D6HIIXR, D4G, D9T, D10T2LRC, D4K2LGP, D5CIII, D11TCD, D4CIII, D4K2XL, D3K2LGP, D6RIIILGP, D3CIIILGP, D6RIII, D7RIIXR, D6R2, D8N, D6T, D4KLGP, D3GLGP, D6NXL, D3K2SLGP, D5K2SLGP, D5R2XL, D3GXL, D3CIII, D7RIILGP, D6ESR2000, D6RIIIXLVP, D7RXR, D6RIIILGPVP, D6R2LGP, D3KXL, D10N, D4CIIIXL, D9N, D5GXL, D5RXL, D6K2XL, D6TLGPOEM, D5HIIXL, D6KXLARMY, D6RIILGP, D3G, D7E, D4CIIILGP, D11RCD, D5KXL, D10T2, D4KXL, D6NLGPOEM, D6K2LGP, D5E, D6RIIXW, D6HIIXL, D6RIIIXW, D10T, D6KLGP, D6RIIIXWVP

    track excavators
    352FVG, 336DL, 336ELNH, 352FXE, 390FL, 330FLN, 374FL, 330FL, 336FXE, 336FLXE, 320D2, 320D2L, 323FL, 330D2L, 318D2L, 330FLNOEM, 320D2GC, 349D2L, 340F, 313D2L, 336F, 336FLN, 336FL, 311CU, 323FLN, 330D2LOEM, 349FL, 349F, 323FOEM, 326D2LOEM, 352FOEM, 336D2L, 313D2GC, 313D2, 390FOEM, 340FUHD, 326D2L, 323D2L, 349FLVG, 322CL, 319DLN, 330BL, 312EL, 336D, 349DL, 329DLOEM, 365CL, 385CLVGOEM, 320D, 315CL, 330DL, 336EL, 330COEM, 321DLCR, 345CLVG, 324DL, 336DLOEM, 324D, 350L, 320CLU, 330CL, 320EL, 340D2L, 322BL, 330DLOEM, 323DL, 323ESA, 323DLN, 385C, 325FLCR, 307BSB, 352FLRE, 314DLCR, 315DL, 312D2, 320DGC, 374DL, 318BLN, 320C, 319DL, 325CL, 345CLVGOEM, 385CL, 345DLVG, 330DMH, 390D, 316EL, 313BCR, 312DL, 349D2OEM, 345CL, 312CL, 345DOEM, 320FL, 336ELH, 336D2, 345BIIL, 320CL, 312D2GC, 329D, 320DL, 320DRR, 325DMH, 350, 390DL, 323DSA, 317, 312C, 330CLN, 375L, 336FLNXE, 329DL, 385CFS, 336FLH, 336DLN, 325CCR, 349FLXE, 311FLRR, 345DL, 330C, 322CLN, 365BMH, 312D, 319CLN, 330FOEM, 320E, 320BLN, 312F, 330CMH, 349ELVG, 336D2XE, 349D, 314DCR, 5090B, 324ELN, 365BL, 320BL, 345BL, 318DL, 349EL, 315FLCR, 365B, 375, 345CVGOEM, 349EOEM, 312E, 320CLN, 325DL, 322BLN, 385BL, 324DLNOEM, 320BS, 322C, 5080, 385B, 345CLWVG, 336ELN, 312B, 314CCR, 329EL, 329DLN, 365CLFS, 325DLOEM, 365BLU, 345D, 326FLN, 326FL, 336E, 324EL, 345BII, 329E, 314ELCR, 329FL, 323DLNOEM, 328DLCR, 315C, 385COEM, 312D2L, 345BIIMH, 307CSB, 330D, 320DLRR, 325BL, 325B, 321CLCR, 320CS, 325COEM, 390FMHOEM, 329D2, 324DLN, 320CU, 312BL, 329EOEM, 320B, 325C, 330BLN, 315D, 352F2VG, 313FL, 320ELRR, 235D, 323ELN, 307C, 311DLRR, 326DL, 316FL, 329D2L, 318C, 340FLLRE, 318B, 320CLRR, 349E, 330DLN, 336EH, 336EOEM, 349D2, 349DLVG, 314CLCR, 320DLN, 349EVGOEM, 336D2GC, 323DLOEM, 340DL, 323D, 326D2, 345CMH, 330L, 365BIIL, 313FLGC, 365CLOEM, 307, 318FL, 320ELN, 336D2LXE, 323EL, 340D2LOEM, 312, 314ECR, 345C, 325DLN, 345BMH, 318EL, 325D, 330B, 349DOEM, 320ERR, 365CMH, 330, 335FLCR, 336DHVGOEM, 329ELN, 313D2LGP, 320BN, 325CLN, 312FGC, 317BL, 336DOEM, 325CMH, 323DS, 317BLN, 336EHVGOEM, 340FL, 315, 385CLMH, 315BL, 324E, 336FOEM, 352FXEVG, 325BLN

    multi terrain loaders
    277C, 287C, 297C, 279C, 289C, 287B, 299C

    articulated trucks
    740B, 740BEJ, 735B, 725, 730

    vibratory single drum smooth
    CS68B, CS66B, CS79B, CS56BLRC, CS74B, CS78B, CS56B, CS-531C, CS-563CAW, CS68BLRC, CS-583C, CS76B, CS79BLRC, CS-533C, CS78BLRC, CS74BLRC, CS-573C

    vibratory single drum pad
    CP76B, CP56B, CP74B, CP-563C, CP-533C, CP68B, CP56BLRC, CP74BLRC, CP68BLRC

    underground mining loaders
    R1300G, R1300GII

    vibratory double drum asphalt
    CB66B, CB-534D, CB68BLRC, CB64B, CB64BLRC, CB-544, CB68B, CD54

    wheel feller bunchers
    563D, 573D, 2670D, 2570D, TK380, 543, HA870, TK370, HA770

    ag tractors
    45, 95E, 65E, 75E, 55, 85D, 35, 55B, 45B, 85E, 65D, 75D

    backhoe loaders
    446D

    brush cutters,industrial,other
    HA871, 586CLRC, TK381, 586C, 2864C, HA771, TK371

    stabilizers/reclaimers
    RM-350B, SS-250B, RM-300, RR-250B, RM500B, RM-500, RM-250C

    harvesters
    580, 580B, 550, 560B, 550B, 570, 570B

    knuckleboom loaders
    579D, 2384D, 2484D, 559D, 559C, 2384C, 539, 579C, 2484C

    log loaders forestry
    558LL, 320D2FMLL, 324DFMLL, 320DFMLL, 538LL, 320DFMLLB, 325DFMLLA, 330DFMLLA, 330DFMLL, 568LL, 320BLL, 325DFMLL

    wheel tractor scrapers
    623F, 631D, 621G, 631K, 623KLRC, 637KLRC, 623G, 623H, 657G, 637K, 613G, 637DPP, 623K, 621F, 621H, 633D, 621K, 621HOEM, 627F, 631KLRC, 627G, 621KOEM, 627K, 621KOEMLRC, 623E, 621KLRC, 637D, 627KLRC, 627H

    pneumatic tired compactors
    CW34LRC, CW34, PS-360C

    track loaders
    953K, 953D, 939C, 973D, 963CLGP, 963D, 973C, 963C, 963K, 973CLGP, 933C, 953C, 963BLGP, 933CLGP

    motor graders
    12M3AWD, 140M3AWD, 160M2AWD, 140M, 14LAWD, 160M, 16M, 120MAWD, 140M2AWD, 143H, 12M2AWD, 160MAWD, 140MAWD, 120M, 160M3AWD, 163H, 120M2AWD

    compactors
    836KLRC, 825H, 825GII, 815B, 836K, 826GII, 825G, 826G, 826H, 836G, 836H

    large mining products
    5130, 5230B, 5110BMH, 5110BL, 5110BME

    defense and federal products
    30/30, DEUCE

    pipelayers
    PL83, PL72, PL87, 572R, PL61, 572RII, 583R, 589

    forestry excavators
    325CFMST, 322CFMLGP, 322CFMST, 330DFMGF, 322CFMHW, 320DFMRR, 325CFMHW, 324DFMLGP, 320CFMST, 320DFMST, 568GF, 538GF, 330CFMHW, 325DFMGF, 330CFMST, 324DFMGF, 320CFMHW, 320D2FMGF, 345CFMST, 320DFMGFB, 320DFMHW

    skidders
    545D, 555DLRC, 545DLRC, 525DLRC, 555D, 525D, 545C, D5TSKHII, 525C, 535C, 530B

    off highway trucks
    773G, 775GLRC, 785DOEM, 793B, 797, 770, 773GOEM, 773GLRC, 775GOEMLRC, 797B, 777GOEM, 775G, 772, 777GOEMLRC, 775GOEM, 793D

    combination rollers
    CB-545

    wheel loaders
    992KLRC, 962M, 950M, 980L, 980M, 962L, 950L, 982M, 986H, 950GC, 930M, 992K, 908H, 980KOEM, 972K, 966MXE, IT28G, 980GII, 928G, 992G, 950F, 938K, 930K, 988G, 938F, 908M, 907K, 928H, 966KXE, IT24F, 962H, 994KLRC, 908H2, 950GII, 950H, 907H, 938G, 926M, 950G, 990KLRC, 928GZ, 980G, 950FII, 962G, 980H, 907H2, 924K, IT14G, 908, 938H, 950MZ, 906K, 993K, 924GZ, 960F, 994F, 924G, 988F, 962GII, 906, 988H, 972M, 966H, IT38G, 992D, 930G, 906M, 980K, 990, IT62H, 914M, 972MXE, 966FII, 910K, 962K, 924H, 972H, 990H, 930H, 993KLRC, 992C, 928HZ, 962MZ, 966M, IT38F, 914K, 938M, 966F, 980FII, 902, 938GII, 906H2, 906H, 966L, 988K, 994, 966E, 936F, 924F, IT14G2, 907M, 914G, 924HZ, 990K, IT62G, 966K, 910G, 950K, 988B, 918M, 994H, 972L, 908K, 980F, IT38H, IT18, 910M, 988KLRC, 914G2

    wheel dozers
    854KLRC, 854K, 834B, 854G, 844H, 844K, 844, 834G, 824H, 824G, 824GII, 834KLRC, 834K, 844KLRC, 834H

    wheel excavators
    MH3024, MH3022, M316F, M314F, M315F, M317F, M318DMH, M316D, M322D, MH3059, M325CMH, M330DMH, M313D, M315D2, M318C, M318F, M322DMH, W345BIIMH, M318MH, M325BMH, M318D, M318CMH, M320F, M320D2, M320, M316C, M317D2, M315D, M313C, M324D2MH, M322F, MH3037, M322CMH, M322D2, M325DLMH, MH3049, W345CMH, W330BMH, M322D2MH, M325DMH, M315C, M320MH, M322C