PM Kits
1R-0751: Fuel Filter
+ / - Hover over image to Zoom
Other Views

    1R-0751: Fuel Filter

    Part Number: 1R-0751
    Brand: Cat
    Retrieving Price.....

    Advanced Efficiency Fuel Filter

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat® Advanced Efficiency Fuel Filters are designed to remove the small contaminants that cause the most harm. All fuel filters remove some abrasive particles, but many competitive filters are not effective at capturing and retaining the particles that are most damaging to sensitive fuel system components. Caterpillar testing proves Cat fuel filters provide superior protection. See the test results

    Every Cat machine performs better with genuine Cat parts. Not only do our filters improve performance, they also protect vital components leading to longer life and higher resale value. For additional protection, advanced efficiency fuel filters can be used in place of standard efficiency elements.

    Constructed with a strong, one-piece can design and a non-metallic center tube that is cleaner and stronger than metal, Cat Fuel Filters maximize cleanliness and minimize potential leaks.

    Designed to work specifically with your Cat machines, our filters protect your fuel system – and your bottom line.

    Attributes:
    • Unique filter media provides unsurpassed protection
    • Acrylic beads prevent bunching
    • Spiral roving provides greater pleat stability and maximum dirt holding capability
    • Nylon center tube prevents metal contamination
    • Molded end caps prevent leaks

    UNITS:
    • US
    • Metric
    • Efficiency Rating: Advanced Efficiency
    comb
    470, 460, 465

    whex
    M318, M325B M320

    est
    30/30 DEUCE

    emp
    MD5075

    teng
    C9, 3126, 3116, 3126E, C7, 3126B, C-9, 3114

    fp
    TK371, 580, 543, 539, 584, 533, 573, 550, TK381, 584HD, TK380, 574, TK370, 570

    emac
    3046

    it
    IT38F, IT62G, IT28F, IT24F, IT12B, IT38G, IT28G

    ttl
    953C, 963C, 963B 953D, 963D

    track excavators
    315DL

    pipe
    PL61, 561M

    ap
    BG-2455C, BG-260C, AP-1000B, BG-240C, BG-245C, AP-900B, AP-1055B, AP-1000, AP-1050, AP-1050B

    wtl
    924F, 938F, 962G, 960F, 950F II 950G, 928G, 938G, 993K

    comp
    CB-634D, CS-563 CS-533C, CS-563C CP-533D, CS-563D CS-583C, CS-533D, CS-531D, CS-573D, CP-563D, CB-634C, CS-531C, CS-573C, CS-583D, CP-563C, CP-533C, CP-563

    exc
    325B LN 312D L 315D L 312D, 320D FM RR 322C, 320B L 320D RR 320C, 320D LRR 315C, 313D, 323D, 312C, 311D LRR 314D LCR 319D L 325B L 320B, 320D, 320D L 321D LCR 323D S 319D 314C 314D CR 312C L 323D LN 318C, 323D L 320C L 321C 322C FM 319D LN 323D SA 322B LN 320D FM 322B L 320D LN 320D GC 319C 320C FM 311C 320B S 320B N 318D L

    chal
    55, 45, 35

    meng
    C9, C7, 3126B, 3126, 3116

    petr
    C9, C7, CX31-C9I TH31-C9I TH31-C9T CX31-P600 TH31-C9P 3126B, TH31-E61

    ttt
    D6M D5M D4G, D6K LGP D6K XL D6N, D5G, D5R XL D3G, D5R LGP D6K

    ieng
    3116, 3126B, C7, SPP101 C9, 3126, C6.6, 3114, C-9

    wts
    613C II 613C

    mg
    135H, 120H, 120K, 160K, 120H ES 120H NA 135H NA 140K, 12K

    oht
    797F

    epg
    3126B