PM Kits
1R-0762: Fuel Filter
+ / - Hover over image to Zoom
Other Views

    1R-0762: Fuel Filter

    Part Number: 1R-0762
    Brand: Cat
    Retrieving Price.....

    Advanced Efficiency Fuel Filter

    Cat® Advanced Efficiency Fuel Filters are designed to remove the small contaminants that cause the most harm. All fuel filters remove some abrasive particles, but many competitive filters are not effective at capturing and retaining the particles that are most damaging to sensitive fuel system components. Caterpillar testing proves Cat fuel filters provide superior protection. See the test results

    Every Cat machine performs better with genuine Cat parts. Not only do our filters improve performance, they also protect vital components leading to longer life and higher resale value. For additional protection, advanced efficiency fuel filters can be used in place of standard efficiency elements.

    Constructed with a strong, one-piece can design and a non-metallic center tube that is cleaner and stronger than metal, Cat Fuel Filters maximize cleanliness and minimize potential leaks.

    Designed to work specifically with your Cat machines, our filters protect your fuel system – and your bottom line.

    Attributes:
    • Unique filter media provides unsurpassed protection
    • Acrylic beads prevent bunching
    • Spiral roving provides greater pleat stability and maximum dirt holding capability
    • Nylon center tube prevents metal contamination
    • Molded end caps prevent leaks

    UNITS:
    • US
    • Metric
    • Efficiency Rating: Advanced Efficiency
    cold planers
    PM-200, PM-201, PM-102

    asphalt pavers
    BG-2455D, AP-1000D, BG-260D, AP-1055D, AP-755

    track feller bunchers
    TK732, 532, 2290, TK711, TK752, TK721, 2590, 2390, 521, 511, 552, 5522, TK722, 541, 522, 551, 2491, 5412, 522B, 521B, 2391, TK1051

    track excavators
    345BL, 330DL, 330CMH, 5090B, 324DL, 385B, 325DL, 336DLOEM, 326DL, 330DMH, 329DL, 325CL, 325DLN, 330COEM, 365BLU, 330CL, 336D2, 385BL, 345BIIL, 325D, 336DL, 329D, 324DLN, 345B, 365BL, 345DLVG, 336DHVGOEM, 325C, 325DMH, 330DLOEM, 325CLN, 345BII, 324D, 365BIIL, 322CL, 345BMH, 330D, 336D2L, 325CMH, 330C, 336D, 324DLNOEM, 336DOEM, 336DLN, 325DLOEM, 329DLN, 328DLCR, 329DLOEM, 365B, 322CLN, 325CCR, 322C, 325COEM, 330CLN, 365BMH, 330DLN, 345BIIMH, 340DL

    track type tractors
    D6RIIIXL, D5NLGP, D7R, D6RIILGP, D6TXL, D6T, D6RIIXW, D6RIIXL, D6RIIIXW, D6RIIILGPVP, D5NXL, D6RXL, D6R2, D6RIIIXWVP, D6NXL, D6RII, D6TXWVP, D6NLGP, D6R, D6RIIILGP, D6RIII, D6TLGP, D8N, D6TLGPVP, D7RLGP, D7RXR, D8T, D8NNSUC, D6TXLVP, D6R2LGP, D6RIIIXLVP, D6TXW, D6RXR, D6RLGP, D6R2XL

    articulated trucks
    740, 740OEM, 730OEM, 725, 725OEM, 735, 730EJ, 730, 740EJ, 735B, 735OEM

    rotary blasthole drills
    MD6290

    underground articulated trucks
    AD30, AD45B, AD55, AD22

    underground mining loaders
    R2900G, R1700G, R3000H, R1600H, R1600G

    ag tractors
    MT845, MT765, 75E, MTC755, MTC845, MT755, MTC745, 85E, MTC865, MT855, 65E, MT745, MTC735, MTC835, MTC765, 95E, MT735, MTC855, MT835, MT865

    hydraulic track drills
    MD5125

    stabilizers/reclaimers
    RM-500, RM-300

    harvesters
    580B, 570B

    3000
    C7.2

    log loaders forestry
    330DFMLLA, 330DFMLL, 325DFMLL, 324DFMLL, 325DFMLLA

    7 to 9 liter
    C9, C7, XQP275, 3126B, C-9

    wheel tractor scrapers
    621E, 623E, 657B, 627E, 631EII, 621G, 631D, 621B, 623F, 637G, 623G, 637DPP, 633E, 657G, 637D, 623B, 651B, 631G, 657E, 621F, 627F, 633D, 657EPP, 627H, 627G, 621H, 623H

    transmission
    TH31, CX31 DB, TH35, CX31

    10 to 13 liter
    3176C, C-10, C13, C11, C-12, 3196

    track loaders
    973D, 963C, 953C, 973C

    compactors
    826C, 826G, 826GII, 825C, 826H, 825H, 825GII, 836H, 816FII, 816F, 815FII, 815F, 815B

    motor graders
    160MAWD, 140HNA, 120K2, 160M, 14M, 12HNA, 16H, 140K2, 160M2, 120HNA, 140M2, 14LAWD, 163H, 140M, 16M, 12M, 24M, 160HNA, 140MAWD, 120K, 140M2AWD, 143H, 12K, 140G, 140K, 135HNA, 14H, 160K, 160M2AWD

    pipelayers
    PL83, 587T, PL87, 561N, 583T

    forestry excavators
    322CFMST, 322CFMLGP, 330CFMST, 330CFMHW, 322CFMHW, 325CFMHW, 325CFMST, 324DFMLGP, 330DFMGF, 324DFMGF, 325DFMGF

    15 to 18 liter
    C15, C18, C15 CKD, 3456, 3406E

    skidders
    525C, 535C, 545C

    off highway trucks
    770, 772

    wheel loaders
    950GII, 950G, 962H, 950H, 966GII, 980H, 980F, 972G, 962G, 972H, IT38G, 972GII, 988H, 980G, 966FII, 980GII, 938GII, 966H, 966F, IT62G, 962GII, IT62H, 980C, 924G

    wheel dozers
    814F, 814FII, 824C, 824H, 824G, 834H, 824GII

    wheel excavators
    M325CMH, M325DMH, M330DMH, W345BIIMH, M325DLMH