120-6954: Mirror Assembly
+ / - Hover over image to Zoom
Other Views

    120-6954: Mirror Assembly

    Part Number: 120-6954
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Mirror Assembly

    Description:
    Cat heavy-duty mirror assemblies provide a housing for mirrors, minimizing blind spots and obstructions for the operator.

    Attributes:
    • Convex mirror assembly
    • With mounting hardware
    • Fits 18 mm diameter mounting arm

    Application:
    Used to improve operator visibility on heavy-duty Cat machines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 10.6
    • Length (in): 5.4
    • Weight (lb): 0.8
    wheeled excavator
    M312 M320 M318 M315