234-9867: Bracket Assembly
+ / - Hover over image to Zoom
Other Views

    234-9867: Bracket Assembly

    Part Number: 234-9867
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Mirror Mount Bracket Assembly

    Description:
    Cat heavy-duty mirror arm assemblies provide a manually adjustable mounting platform for exterior mirrors, minimizing blind spots and obstructions for the operator.

    Attributes:
    User-friendly design allows for easy arm adjustment


    Application:
    Used to mount mirrors for improved operator visibility on heavy-duty Cat machines

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: STEEL
    • Overall Height (in): 1.8
    • Overall Length (in): 9.6
    • Overall Width (in): 8.53
    underground articulated truck
    AD45B AD30 AD60 AD22 AD55B