257-8395: Mirror Assembly
+ / - Hover over image to Zoom
Other Views

    257-8395: Mirror Assembly

    Part Number: 257-8395
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Convex Mirror Assembly

    Description:
    Cat heavy-duty mirror assemblies provide an abjustable housing for mirrors, minimizing blind spots and obstructions for the operator.

    Attributes:
    • Round convex mirror assembly with pivot mount
    • User-friendly design allows for easy mirror adjustment
    • Fits 16-28 mm diameter arm
    • With mounting hardware

    Application:
    Used to improve operator visibility on heavy-duty Cat machines.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter (in): 11.8
    • Overall Height (in): 8.1
    • Overall Length (in): 12.7
    • Overall Width (in): 9.8
    wheel-type loader
    972H 966H 950H 980H 962H 938H

    integrated toolcarrier
    IT38H

    telehandler
    TH220B TH580B TH355B TH340B TH350B TH560B TH360B TH460B TH330B