259-4759: Mirror Assembly
+ / - Hover over image to Zoom
Other Views

    259-4759: Mirror Assembly

    Part Number: 259-4759
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Mirror Assembly (Heated) (24 V)

    Description:
    Cat heavy-duty mirror assemblies provide an abjustable housing for mirrors, minimizing blind spots and obstructions for the operator.

    Attributes:
    • Includes wiring harness connection for electric heating
    • User-friendly design allows for easy mirror adjustment
    • Fits 18 - 22 mm diameter arms

    Application:
    Used to improve operator visibility on heavy-duty Cat machines.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Height (in): 6.2
    • Overall Length (in): 19.5
    • Overall Width (in): 9.7
    • Voltage (VAC): 24
    motor grader
    12M 16M3 12M 2 140M 2 160M 2 140M 3 14M 18M3 120 120M 14M3 160M 3 AWD 14M-3 120M 2 16M 14L 160M 12M 3 160M 3 12M 3 AWD 140M 3 AWD 140M