481-1215: Pipe
+ / - Hover over image to Zoom
Other Views

    481-1215: Pipe

    Part Number: 481-1215
    Brand: Cat
    Retrieving Price.....

    Cat® Pipe (Mirror Mount)

    Description:
    Cat heavy-duty mirror arms provide a mounting platform for mirrors, minimizing blind spots and obstructions for the operator.


    Attributes:
    Steel pipe flattened at both ends and drilled to accept mounting hardware.



    Application:
    Used to mount mirrors for improved operator visibility on heavy-duty Cat machines

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Steel
    • Outer Diameter (in): 0.83
    • Overall Height (in): 0.9
    • Overall Length (in): 13.1
    • Overall Width (in): 1.2
    mini hydraulic excavator
    308E2 CR