140-6554: Spider
+ / - Hover over image to Zoom
Other Views

    140-6554: Spider

    Part Number: 140-6554
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Spider

    Description:
    Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.

    Attributes:
    • Hardened steel spider
    • Center ID: 54 mm (2.13 in)
    • Trunnion OD (x4): 41.82 mm (1.65 in)

    Application:
    Service component for differential groups. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    earthmoving compactor
    836G 836H 836K

    wheel-type loader
    988H 988K 988K XE 986K 988G 986H

    petroleum products
    TH35-E81

    wheel dozer
    834K 834G 834H

    underground articulated truck
    AD45B AD55 AD40 AE40 II AE40 AD45

    load, haul, dump
    R2900G R3000H R1700K R2900