6Y-7880: Shaft-Planet
+ / - Hover over image to Zoom
Other Views

    6Y-7880: Shaft-Planet

    Part Number: 6Y-7880
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Planet Shaft

    Description:
    Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.

    Attributes:
    • Hardened steel planet shaft
    • Outside diameter: 26.439 mm (1.04 in)
    • Length: 63.2 mm (2.48 in)

    Application:
    Cat planet shafts are used in planetary groups to transfer engine power to the drive train. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 0.47
    • Length (in): 2.48
    • Material Description: Steel
    • Outside Diameter (in): 1.04
    wheel-type loader
    966K 966H 950G 962G 960F 966L 950G II 962K 966M 950K 950H 962H 962G II 966R 966C 950F II

    integrated toolcarrier
    IT62G IT62H IT62G II

    load, haul, dump
    R1300G II