7G-5614: Shaft-Planet
+ / - Hover over image to Zoom
Other Views

    7G-5614: Shaft-Planet

    Part Number: 7G-5614
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Planet Shaft

    Description:
    Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.

    Attributes:
    • Hardened steel planet shaft
    • Outside diameter: 20.147 mm (0.793 in)
    • Length: 62 mm (2.44 in)

    Application:
    Cat planet shafts are used in planetary groups to transfer engine power to the drive train. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Drive Train Shaft
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 0.27
    • Length (in): 2.44
    • Material Description: Steel
    • Outside Diameter (in): 0.79
    wheel-type loader
    950E 950F II 962G II 962H 936F 960F 966H 936 966M 936E G936 962G 950H 950G II 966C 962K 950G 966L 966R 950F 950K 950B/950E 950B 966K

    track-type skidder
    D5HTSK II 517 527 D4HTSK III

    integrated toolcarrier
    IT62G IT62G II IT62H

    pipelayer
    561N 561M

    track-type tractor
    D6M D5M D5H D6N D6N XL D6N OEM D6N LGP 5S D5N 5P D5H XL D4H III D5R2 5A 55 D5R LGP D5R XL 5 D4H XL

    load, haul, dump
    R1300G R1300 R1300G II