1S-9875: Kit-Piston Ring
+ / - Hover over image to Zoom
Other Views

    1S-9875: Kit-Piston Ring

    Part Number: 1S-9875
    Brand: Cat
    Retrieving Price.....
    Save to List

    Air Compressor Piston Rings Kit

    Description:
    • This kit includes 8 piston rings to repair air compressor

    Attributes:
    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    earthmoving compactor
    815 816

    motor grader
    140 12G 130G 120G 140G 12F 14E 14G 120

    wheel-type loader
    950 930R 966C 930 936E 950E 930T 980B 936 950B 920 950B/950E

    wheel-type skidder
    518 528 FB518 120C

    track-type skidder
    120C 125C

    wheel dozer
    814

    excavator
    235

    pipelayer
    572G 571F 572F 561C 571G

    track-type loader
    977K

    wheel tractor-scraper
    627 627B 637 613B 637B 613

    track-type tractor
    D5 D6C D7F D7G