279-9361: Gasket-Exhaust
+ / - Hover over image to Zoom
Other Views

    279-9361: Gasket-Exhaust

    Part Number: 279-9361
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Exhaust Gasket

    Description:

    • Gaskets seal two mating surfaces

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.16
    • Length (in): 12.8
    • Overall Height (in): 0.2
    • Overall Length (in): 12.8
    • Overall Width (in): 3.7
    wheel-type loader
    924H 938H 928HZ 924HZ 930H 928H

    engine - generator set
    C6.6DE150E C6.6

    engine - machine
    C6.6

    track-type loader
    953D 963D

    engine - industrial
    C6.6

    motor grader
    12M 120M

    forest products
    553C 559 2470C

    wheeled excavator
    M316D M322D M318D M322D MH M318D MH

    paving compactor
    CP-74 CS-64 CS-74 CS-56B CP-64 CP-76 CS-78B CS-74B CS-68B CS-76 CS-56 CP-56B CP-74B CP-68B CP-56

    asphalt paver
    BG600D BG655D AP-1055E AP-600D AP-655D AP-1000E

    integrated toolcarrier
    IT38H

    excavator
    323D L 320D2 L 320D2 320D GC 320D L 320D

    pipelayer
    PL61

    wheel tractor-scraper
    613G

    track-type tractor
    D5R LGP D5R XL D6K XL D6K LGP D6K D6N

    load, haul, dump
    R1300G II