5N-5291: Spring
+ / - Hover over image to Zoom
Other Views

    5N-5291: Spring

    Part Number: 5N-5291
    Brand: Cat
    Retrieving Price.....
    Save to List

    Governor Spring

    Description:

    • Springs are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • End Orientation: 360°
    • Height (in): 0.7
    • Length (in): 5.4
    • Length - B (in): 5 13/32
    • Loop Type: Machine Loop
    • Outside Diameter (OD) - A (in): 21/32
    • Spring Type: Extension
    • Wire Diameter - C (in): 0.072
    wheel-type loader
    910F 910E

    integrated toolcarrier
    IT14B IT12B

    wheel tractor-scraper
    615C 611 615C II 613C II 613C

    track-type tractor
    3 D4C 53 D3C 4P