9L-6422: Spring
+ / - Hover over image to Zoom
Other Views

    9L-6422: Spring

    Part Number: 9L-6422
    Brand: Cat
    Retrieving Price.....
    Save to List

    Governor Spring

    Description:

    • Springs are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.4
    • Length (in): 3.75
    • Length - B (in): 1 1/8
    • Outside Diameter (OD) - A (in): 3/8
    • Spring Type: Compression
    • Wire Diameter - C (in): 0.031
    wheel-type loader
    992B 992

    engine - generator set
    3406

    engine - truck
    1693

    off-highway truck
    777 772 776 773

    pipelayer
    594H

    engine - industrial
    D353E 3406 D346 D349 D348 D353C D353D SR4

    marine products
    D346 D349 D353D D353C D348 D353E

    wheel tractor-scraper
    641B 650B 657B 651B 660B 666B

    track-type tractor
    D9H 10C 10S 10U D10 D9G 10