9L-6626: Spring
+ / - Hover over image to Zoom
Other Views

    9L-6626: Spring

    Part Number: 9L-6626
    Brand: Cat
    Retrieving Price.....
    Save to List

    Governor Spring

    Description:

    • Springs are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • End Orientation: 360°
    • Height (in): 0.5
    • Length (in): 8
    • Length - B (in): 5 29/64
    • Loop Type: Machine Hook
    • Outside Diameter (OD) - A (in): 1/2
    • Spring Type: Extension
    • Wire Diameter - C (in): 0.058
    generator
    SR4

    engine - generator set
    3512 3508 3516

    engine - industrial
    3512 3508 3516 SR4

    marine products
    3516 3508 3512

    track-type tractor
    D4C III D3C III D5C III