9Y-9846: Screw
+ / - Hover over image to Zoom
Other Views

    9Y-9846: Screw

    Part Number: 9Y-9846
    Brand: Cat
    Retrieving Price.....
    Save to List

    Governor Screw

    Description:

    • Screws are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.15
    • Length (in): 0.45
    • Screw Type: Set Screws - Cup Point
    • Thread: Coarse Thread UNC
    challenger
    55 35 45

    wheel-type loader
    950G 950F 962G 910E 918F 960F 950F II 938F 924F 938G 910F 928F 928G

    engine - generator set
    3116 3114

    engine - truck
    3116 3114

    wheel-type skidder
    525B 535B

    engine - machine
    3116

    engine - industrial
    3114 3116 3126

    track-type loader
    963C 953B 963B 953C

    articulated dump truck
    D250D D20D

    telehandler
    RT100 RT80

    combine
    460 465 470

    forest products
    543 TK370 574 570 580 TK371 533 TK381 539 550 TK380

    motor grader
    135H 120H 120H NA 120H ES 135H NA

    wheeled excavator
    M318 M320 M325B

    paving compactor
    CB-434 CS-563 CS-563D CB-634D CS-533D CS-533C CS-573D CS-583C CS-583D CP-533 CS-531 CB-634 CP-563 CS-563C CP-533D CS-531C CS-583 CS-533 CP-533C CB-634C CS-531D CS-573 CS-573C CP-563D CP-563C

    backhoe loader
    446B 446 446D

    asphalt paver
    AP-900B AP-1000B AP-1050 AP-1055B BG-240C BG-2455C AP-1000 BG-260C AP-1050B BG-245C

    excavator
    214B FT 211B 322C 325-A L 322 L 325 L 325-A 322B L 320 L 322C FM E240B 320-A S 320-A 325-A LN 320B L 213B 325B L 205B 322-A L 322-A N E120B 320B S 212B 325 LN 320N 322 LN 325B LN 320-A L 320B 320B N 320-A N 325-A FM L 322-A 325B EL240B 322B EL240C 206B 322-A LN E240C 322N 214B 322B LN

    integrated toolcarrier
    IT28F IT14B IT28G IT12B IT62G IT24F IT38F IT38G IT18F IT14F

    pipelayer
    561M

    marine products
    3126 3116

    wheel tractor-scraper
    613C II 613C

    track-type tractor
    D6M D5M