1M-9971: Spacer
+ / - Hover over image to Zoom
Other Views

    1M-9971: Spacer

    Part Number: 1M-9971
    Brand: Cat
    Retrieving Price.....

    Cat® Spacer

    Description:
    Spacers are thick rings made of metal, rubber, or plastic fixed under a nut or the head of a bolt to spread the pressure when tightened or to provide a standoff between two surfaces.

    Attribute:
    • Outside diameter: 43.6 mm (1.72 in)
    • Inside diameter: 21 mm (0.83 in)
    • Thickness: 0.20 mm (0.008 in)

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 0.83
    • Outside Diameter (in): 1.72
    • Thickness (in): 0.008
    engineer support tractor
    C18

    wheel-type loader
    972H 993K 980H 980L 990K 966H 980 986K 980K 936 930 920 992K 966D 936E 992 980M 980G II 980B 926 972M 988 986H 982M 950E 950 992C 972M XE 966C 980C 966L 950B 966K 980G 972K 926E 992D 988G 916 988H 992B 966F 966E 966M XE 972L 988F 988K 966M G936 950B/950E 992G 990 II 980F 980K HLG 990H 988B 988F II G926 994D 994F 988K XE G916 990 970F 994H 966K XE 994

    engine - generator set
    C27 3512 3516E XQG400 3412 G3520C 3150 G3516H 3406B 3516B G3516 3412C 3304 3408 G3512 3145 G3412 C18 I6 C32 3512B 3208 3516C 3160 C18 G3516C C15 3512C 3516 3408B C175-16 XQC1600 G3520H G3520B 3408C 3508 G3516B CG170-16 CG137-08 PMG3516 G3508 3508B G3520E D399 G3412C C175-20 G3516E D379B CG137-12 3304B 3306 XQC1200 C-12 G3512E G3512H PM3412 PM3516 G3306 D398B 3456 3406

    wheel-type skidder
    528 120C 518 508 FB518

    off-highway truck
    769 769C 768B 777D 769B 777 771D MT4400D AC 69D 777E 794 AC 775F 789D 776 773G LRC 772B 772G 772 768C 775G 773 775G OEM 769D 785C 770 775D 770G 773E 773G 777F 777G 797F 775B 773B 775G LRC 777B 772G OEM 798 AC 773F 785G 793D 793F CMD 770G OEM 777C 796 AC 776D 773G OEM 793F 795F XQ 773D 793F OEM 773GC 785D 795F AC 775E 793F XQ 776B 771C 776C

    engine - machine
    3304 3306

    track-type loader
    941 953 973 951C 977K 951B 963 943 955K 973C 977L 955L 977H 941B 951 973D 983B 955H 977 983 977A 955

    engine - industrial
    3412 3208 3304 C-12 3406B 3204 3160 3306 3408 C-9 3406C D353E G3508 G3408 D399 G3512 D333C G343 3512 D398 D379B D330C 3508 G3516 G3406 G3608 D398B 3406 CG137-08 G3512B 3516 G3412 C32 G342C D349 G379A 3408C C27 D342C SPF343C 3512E G3516C C15 D320A 3516B D342 3512B C18 D353D G3408B D379 3412C 3512C G3306 G3408C 3508C D343 3516C 3508B PMG3516 3412E D346 C13 3408B C175-16 G3304 SPF743 G3606B G3512E D353C C11 C9 C13B G399 C-15 3406E G353D G3606 D348 G398 G379 C-10 3126B G333C G3516E SBF214 G3520B 3408E 3456 3304B C175-20 3306B CG137-12 C-16 G3512H SR4

    articulated dump truck
    740C 735C 745 745C D300B 725 740 GC 730 740 D35C 735 740B 730C D350E II 730C2 725C D350C D25C D400E II 735B D550B D44B 725C2 D30C 730C2 EJ 735 OEM D250B

    road reclaimer
    RM500B

    motor grader
    16 12G 140G 140M 2 120 12E 130G 12M 2 160M 2 14E 120G 12M 3 18M3 160M 3 160M 160M 3 AWD 120M 2 16M3 16M 120M 140M 3 24H 140 14G 16G 14M 140M 3 AWD 12F 160G 12M 3 AWD 24M 16H NA 140M

    material handler
    MH3295

    wheeled excavator
    W345B II M330D W345C MH W330B

    underground articulated truck
    AD55 AD45B AD55B AD45 AD22 AD30 AE40 AE40 II AD40 AD60

    excavator
    330C FM 336F L XE 330-A 225 345C 336D LN 345D 336F 345B L 349E 345D L 390F 235D 330D L 330D 345C L 352F E180 349F L 349D2 330D MH 365B 385C L 336 568 FM LL 349E L VG 235C 235 352F-VG 330-A L 336E LN 390F L 375-A 374F L 336F L 229 385C 349D2 L 385B 336D 336E L 340 245 336D L 352F XE VG 345B II 375-A L 365C L 215 215B 349D 349E L 330C MH 336E LH 330C L 215C 336D2 L XE 345B 336D2 GC 330 L 340F 365C 390D L 365B L 349F 374F 336D2 330C 336D2 LXE 340F L UHD 336E HVG 349D L 349 365B II 336E 374D L 330D FM 330B L 225B 245D 5110B 336D2 L 352F OEM 235B 352FMHPU 390D 340D2 L 336F LNXE 345C MH 336E H 330C LN 349F LXE 336F LN XE 336F LN 336FMHPU 385C FS 5090B 336D2 XE 345B II MH EL180 568 FM 330-A L 385C L MH 345 GC 349E L HVG 330 LN 336F XE 5130B 345D L VG 340F L LRE 5080 330B LN 352 340D L 219 245B 365C L MH 336E LNH 5130 330D LN 330-A LN

    drill
    MD6200 MD6250 MD6310

    wheel tractor-scraper
    637D 627E 623H 627F 639D 627 631E 651E 621E 641 623B 627K LRC 633D 621H 637B 627B 657E 660B 651B 657B 637G 657G 637E 631C 657 621 623 621K OEM 621F 631D 631G 666B 650B 637 621B 623K LRC 627H 651 623E 621K 641B 633C 633E II 623F 623K 666 615 627K

    earthmoving compactor
    825B 836K 815 816B 825C 826B 836 826G II 825H 836H 826H 826C 815B 826K 825 816 815F II 836G 816F II

    generator
    SR4 WEG SR5 SR500

    engine - truck
    3406B 3406C 1160 3306B C-18 C-9 3408B 1145 C13 3306 3208 1673C C9 3406 C-15 1693 1140 1673 C-10 1673B 1150 1676 C15 1674 3408 C-16 C-12

    petroleum products
    TH48-E70 C15 TH48-E80 3516B C32 CX31-P600 3512 C18 CX38-P892 C13 CX35-P800 TH31-E61 3516C TH35-C13I CX31-C11I C9 C27 TH35-C11I 3512C CX31-C15I 3512B TH31-C9P C175-16 CX35-C18I CX31-C18I CX31-C13I C11 2016 TH35-E81 TH31-C9T CX48-P2300 CX38-P800 TH35-C15I 3512E TH48

    cold planer
    PM-565B PM622 PM620 PM-200 PR-450 PR-750B PM-201 PR-450C PR-1000 PM-565 PR-1000C

    forest products
    521 551 586C 1390 2491 511 522B TK711 2864C 2290 TK732 552 532 TK721 541 2 1090 541 1190T 552 2 2390 TK722 1190 521B 227 345C TK751 2391 TK741 TK752 1290T 2590 TK1051 522 FB221

    track-type skidder
    120C 125C

    wheel dozer
    824C 824B 854G 844K 814 824 834K 834G 834S 834U 834B 854K 814B 834 814F II 844 824S 834H 844H 824H

    integrated toolcarrier
    IT18B IT18 IT28 IT28B

    pipelayer
    561B 561C 572G 594 571G PL87 572F 583K PL72 578 571F 589 583T 594H 561D PL83 587T 583R 572R II

    marine products
    3606 3412C 3512B 3508B C32 3516B 3516 3508 D330A 3306 D342C 3304 3512C 3516C D379A D399 D353D 3508C 3512 C175-16 D333B D333C D333A D398B D379B C140-16 D398A D343 3306B 3406B C30 3406E 3408B C18 D349 3412E D330C 3208 D346 3408C 3176C 3412 G3512E 3196 3408 C-12 D348 3304B D330B D353C D353E C15 3406 D342 D336 D334 C12 3412D 3608

    track-type tractor
    D6H 153 D6D D6T XL 7S D7R II D6R II D7G D9R D8L 11U D8R D7H D6R III D6T D6 D5B 9C D9H 9 D4E 6S 141 D8H D5 55 D11T D6H XR D9L D6C 163 D5H D9N D10R 5P 140 8S 183B 59L D7F D6T XW D8T D4D 5S 8 7A 8U D6R 10U D8R II 6 D7E D11N 7U D4H 8SU D6T LGP D11R 59N D10N D7R LGP 8A 143 D6T LGPPAT D8N 56 D7R D9G 56H 5 6SU D6T XL PAT 9S D8K D10T 58L D10 4S 10C 59 11 9U D6R XL D9T 5A 4 10 6A D6R STD 9SU D6T XW PAT 4P 4A D6H II 7SU 57H 11SU 54 D6G2 LGP 10SU 10S 7 D7E LGP D6R LGP D6 XE 57 D7G2 D10T2 58 D7R XR 8D

    expanded mining products
    6020B 6040 MD6540C 6040 FS 6018 6015 6015 FS 6030

    load, haul, dump
    R1700G R1700 II R2900G R2900 R1600G R1600 R3000H R1600H

    oem solutions
    CAT WDS