0R-9939: ALTERNATOR G
+ / - Hover over image to Zoom
Other Views

    0R-9939: ALTERNATOR G

    Part Number: 0R-9939
    Brand: Cat
    Retrieving Price.....
    Save to List

    Remanufactured 12 Volt 110 Amps Heavy Duty Alternator

    Description:
    Alternators supply electrical power to operate electrical attachments and/or accessories. Cat® Alternators are divided into two categories: brush type and brushless.


    Attributes:

    • Built-in electronic voltage
    • regulators
    • High-efficiency cooling system
    • Brushless design alternators feature tighter air gap tolerances and superior sealing for longer life in dusty, dirty environments.


    Cat Reman parts provide same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Brush/Brushless: Brushless, Brushless
    • Marine Approved: Marine approved, Marine approved
    • Mount Type: SAE J180, SAE J180, SAE J180
    • Number of Poles: 16, 16
    • Rated Output (amps): 110, 110
    • Voltage (volts): 12
    engine - industrial
    3126B

    marine products
    C7 C9 3126B