10R-9097: ALTERNATOR G
+ / - Hover over image to Zoom
Other Views

    10R-9097: ALTERNATOR G

    Part Number: 10R-9097
    Brand: Cat
    Retrieving Price.....
    Save to List

    Remanufactured 24 Volt 150 Amps Heavy Duty Alternator

    Description:
    Alternators supply electrical power to operate electrical attachments and/or accessories. Cat® Alternators are divided into two categories: brush type and brushless.


    Attributes:

    • Built-in electronic voltage
    • regulators
    • High-efficiency cooling system
    • Brushless design alternators feature tighter air gap tolerances and superior sealing for longer life in dusty, dirty environments.


    Cat Reman parts provide same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    24 Volt 150 Amps Heavy Duty Alternator
    UNITS:
    • US
    • Metric
    • Brush/Brushless: Brushless, Brushless
    • Marine Approved: No, No
    • Mount Type: SAE J180, SAE J180, SAE J180
    • Number of Poles: 16, 16
    • Rated Output (amps): 150, 150
    • Voltage (volts): 24
    motor grader
    160M 140M 12M 24M 24H 14L

    wheel-type loader
    930H 924HZ 928HZ 924H

    petroleum products
    CX48-P2300 3512C

    underground articulated truck
    AD22

    pipelayer
    583T 587T PL87 PL83

    engine - industrial
    C9 3512B 3516B 3512E 3512C SPF343C 3516C

    track-type tractor
    D6T D8R D6R III D7R D7R II D6R D7R LGP D7R XR D8T D6R STD D6R XL

    load, haul, dump
    R2900