10R-9099: ALTERNATOR G
+ / - Hover over image to Zoom
Other Views

    10R-9099: ALTERNATOR G

    Part Number: 10R-9099
    Brand: Cat
    Retrieving Price.....
    Save to List

    Remanufactured 24 Volt 65 Amps Heavy Duty Alternator

    Description:
    Alternators supply electrical power to operate electrical attachments and/or accessories. Cat® Alternators are divided into two categories: brush type and brushless.


    Attributes:

    • Built-in electronic voltage
    • regulators
    • High-efficiency cooling system
    • Brushless design alternators feature tighter air gap tolerances and superior sealing for longer life in dusty, dirty environments.


    Cat Reman parts provide same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    24 Volt 65 Amps Heavy Duty Alternator
    UNITS:
    • US
    • Metric
    • Brush/Brushless: Brushless, Brushless
    • Marine Approved: No, No
    • Mount Type: SAE J180, Pad (108 ), Pad (108 mm), Pad
    • Number of Poles: 16, 16
    • Rated Output (amps): 65, 65
    • Voltage (volts): 24
    wheel-type loader
    938H

    engine - generator set
    C27

    petroleum products
    CX35-P800 CX31-C18I CX31-C13I TH48-E80 C32 CX31-P600 C27 CX38-P892 C15 TH35-C13I CX35-C18I TH35-E81 C18 CX38-P800 CX31-C9I

    integrated toolcarrier
    IT38H

    engine - industrial
    C15 C18 C32 C27 C9.3 C9.3B C13

    wheel tractor-scraper
    637K 627K LRC 627H 627K