166-3648: PIN-PISTON
+ / - Hover over image to Zoom
Other Views

    166-3648: PIN-PISTON

    Part Number: 166-3648
    Brand: Cat
    Retrieving Price.....
    Save to List

    Piston Pin

    Description:

    • Pins are important components of pistons, which are connected to crankshafts via connecting rods

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.1
    • Length (in): 4.2
    earthmoving compactor
    815F II 816F II

    engine - truck
    C9

    engine - generator set
    C9 C9 GEN SET XQP300

    petroleum products
    C9 CX31-C9I TH31-C9P TH31-C9I TH31-E61 CX31-P600

    track-type loader
    973C 973D

    engine - industrial
    C9

    motor grader
    12H 14L 160M 140M 140M 2 160M 2

    forest products
    521 541 586C 521B 532 552 2590 2390 541 2 522 511 2491 2290 551 2391 552 2 522B

    wheeled excavator
    M330D

    wheel dozer
    814F II

    excavator
    330D L 336D L 330D FM 330C 336D 330C L 340D2 L 336D2 L 336D2 330D MH 336D2 GC 336D LN 330C FM 330C MH 336D2 L XE 330D LN 330D 330C LN 340D L 336D2 XE 336D2 LXE

    marine products
    C9

    wheel tractor-scraper
    637D 627G 637G 637E

    track-type tractor
    D6T D6R II D6R D7R XR D6R III D7R D7R LGP D6R LGP D6R XL D6R STD

    expanded mining products
    MD5075