168-7246: PIN-PISTON
+ / - Hover over image to Zoom
Other Views

    168-7246: PIN-PISTON

    Part Number: 168-7246
    Brand: Cat
    Retrieving Price.....
    Save to List

    Piston Pin

    Description:

    • Pins are important components of pistons, which are connected to crankshafts via connecting rods

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Pin
    UNITS:
    • US
    • Metric
    • Height (in): 2.6
    • Length (in): 6.1
    earthmoving compactor
    836G 825C 826G II 826G 825G 825G II 826C

    generator
    SR4

    wheel-type loader
    980G 980G II 980C 980F II 980F 988G

    challenger
    MTC855 MT835 MTC865 MT865 MTC835 MT855 MT845 MTC845

    engine - generator set
    3456 3406E PM3456

    engine - truck
    3406B C-16 3406E C-15 3406C C16

    petroleum products
    C-15

    engine - industrial
    C-15 3456 3406E C-16

    articulated dump truck
    D350E II 740 735 D400E II

    wheel dozer
    834G 824G 824G II 824C

    underground articulated truck
    AD55 AD30

    excavator
    5080 375-A L 385B 5090B 375-A

    pipelayer
    578

    marine products
    3406E

    wheel tractor-scraper
    651B 627F 657B 623G 627E 623B 621E 621G 627G 621B 657 621F 623E

    track-type tractor
    D8N D8R D8R II

    load, haul, dump
    R2900 R2900G