7S-6745: RETAINER
+ / - Hover over image to Zoom
Other Views
    Time for maintenance?
    We make it easy
    Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

    7S-6745: RETAINER

    Part Number: 7S-6745
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    earthmoving compactor
    826C 816F 815 825C 825 836 826G 815B 825G 815F 816B

    wheel-type loader
    966G 988B 970F 966E 920 980G II 966F II 966C 980F 992B 980C 966D 966F 980F II 994 972G II 966G II 980G 930 992 972G 950 988F II 966R 988F 994D 980B

    engine - generator set
    D399 D398B D379B

    engine - truck
    1673C 3306 1674

    wheel-type skidder
    518

    off-highway truck
    777D 776 771D 771C 793F XQ 789B 785C 769D 770 793F 777C 793C 797 793 777 773 776B 776D 785D 777B 769C 789 785G 789D 768C 785 776C 772 793F OEM 785B 784B 784C 793B 789C 793D 793F CMD

    track-type loader
    941 951C 955L 955K 941B 943 953 951B 977K

    engine - industrial
    D379 D346 D333C 3304 G3306 D330C 3306 G379 G398 D349 D398 G333C D399 G379A D398B G399 D379B D348

    articulated dump truck
    D300E II D400E II D400D D44B D300D 735 OEM D300E D300B D400 D400E D250D 740 D25D D20D D350D D35C D250B D30D D350C D30C 735 D35HP D550B D350E D40D D25C D250E D250E II D350E II

    cold planer
    PM-565B PM-201 PM-565

    motor grader
    14H NA 120G 14G 140H NA 12G 120B 140G 135H NA 16G 120 160H ES 130G 160G 12H 120H 163H NA 14H 135H 160H 12H NA 140H 143H 12H ES 12F 160H NA 120H NA 120H ES 16H NA 140H ES 140 14E 16H

    wheel dozer
    814F 824C 834S 834B 824G 814B 824S 814 834U

    underground articulated truck
    AD45 AE40 AD40 AE40 II

    pipelayer
    561C 589

    marine products
    D399 D349 D333C D334 D379A D398A 3306 D346 D330C D398B D348 3304 D379B

    wheel tractor-scraper
    637 613G 657G 657E 613C 627 611 615 613C II 615C 615C II

    track-type tractor
    57H 8 D7F D6C 9 143 10 59L 9U D4D D8L D9R 8S D5 8A 10U D9N 59 58L 140 D8R 141 D8N 58 8U D10N D5B 8SU 9SU D6D 9C 10SU D9L 9S 59N

    load, haul, dump
    R1700G R1600G R1600 R1600H R2900G R1700 II R2900 R3000H

    oem solutions
    CAT WDS